Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 50 G-NPT - Male adaptor G-NPT
Bill of material
AD A 50-3/8-3/8 NPT TAD.5124.166
TYPE
Type
AD A 50-3/8-3/8 NPT
MATNR
Mat.-Nr.
TAD.5124.166
G
Thread G
G3/8
RNPT2
Thread NPT
NPT3/8
BAR
Working pressure (PN)
400 bar
SW
22 mm
L
27.0 mm
IK1
i1
9.5 mm
IK2
i2
12.5 mm
EK
e
10.5 mm
KG
Weight kg/100
3.790 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices