Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 50 G-NPT - Male adaptor G-NPT
Bill of material
AD A 50-3/4-1/2 NPT TAD.5124.288
TYPE
Type
AD A 50-3/4-1/2 NPT
MATNR
Mat.-Nr.
TAD.5124.288
G
Thread G
G3/4
RNPT2
Thread NPT
NPT1/2
BAR
Working pressure (PN)
200 bar
SW
32 mm
L
39.0 mm
IK1
i1
14.0 mm
IK2
i2
17.5 mm
EK
e
13.0 mm
KG
Weight kg/100
10.180 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices