Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 50 NPT-R - Male adaptor NPT-R
Bill of material
AD A 50-3/8 NPT-3/8 TAD.5125.166
TYPE
Type
AD A 50-3/8 NPT-3/8
MATNR
Mat.-Nr.
TAD.5125.166
RNPT
Thread NPT
NPT3/8
R2
Thread R
R3/8
BAR
Working pressure (PN)
400 bar
SW
22 mm
L
29.0 mm
IK1
i1
10.3 mm
IK2
i2
12.5 mm
EK
e
10.5 mm
KG
Weight kg/100
4.050 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices