Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 50 NPT-R - Male adaptor NPT-R
Bill of material
AD A 50-1 NPT-1 TAD.5125.414
TYPE
Type
AD A 50-1 NPT-1
MATNR
Mat.-Nr.
TAD.5125.414
RNPT
Thread NPT
NPT1
R2
Thread R
R1
BAR
Working pressure (PN)
160 bar
SW
36 mm
L
45.0 mm
IK1
i1
17.4 mm
IK2
i2
21.0 mm
EK
e
26.0 mm
KG
Weight kg/100
12.830 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices