Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 50 G-R - Male adaptor G-R
Bill of material
AD A 50-3/8-1/2 TAD.5130.168
TYPE
Type
AD A 50-3/8-1/2
MATNR
Mat.-Nr.
TAD.5130.168
G
Thread G
G3/8
R2
Thread R
R1/2
BAR
Working pressure (PN)
400 bar
SW
22 mm
L
25.5 mm
IK1
i1
9.5 mm
IK2
i2
14.0 mm
EK
e
15.2 mm
KG
Weight kg/100
3.640 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices