Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 50 G-R - Male adaptor G-R
Bill of material
AD A 50-3/4-1 TAD.5130.296
TYPE
Type
AD A 50-3/4-1
MATNR
Mat.-Nr.
TAD.5130.296
G
Thread G
G3/4
R2
Thread R
R1
BAR
Working pressure (PN)
100 bar
SW
36 mm
L
31.0 mm
IK1
i1
14.0 mm
IK2
i2
18.0 mm
EK
e
24.5 mm
KG
Weight kg/100
10.490 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices