Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 50 NPT-NPT - Male adaptor NPT-NPT
Bill of material
AD A 50-3/8 NPT -1/2 NPT TAD.5131.168
TYPE
Type
AD A 50-3/8 NPT -1/2 NPT
MATNR
Mat.-Nr.
TAD.5131.168
RNPT
Thread NPT
NPT3/8
RNPT2
Thread NPT
NPT1/2
BAR
Working pressure (PN)
400 bar
SW
22 mm
L
25.5 mm
IK1
i1
10.3 mm
IK2
i2
17.5 mm
EK
e
13.9 mm
KG
Weight kg/100
3.980 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices