Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 50 G-NPT - Male adaptor G-NPT
Bill of material
AD A 50-1/2-3/4 NPT TAD.5134.232
TYPE
Type
AD A 50-1/2-3/4 NPT
MATNR
Mat.-Nr.
TAD.5134.232
G
Thread G
G1/2
RNPT2
Thread NPT
NPT3/4
BAR
Working pressure (PN)
400 bar
SW
27 mm
L
29.0 mm
IK1
i1
11.5 mm
IK2
i2
19.0 mm
EK
e
19.0 mm
KG
Weight kg/100
6.170 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices