Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 50 NPT-R - Male adaptor NPT-R
Bill of material
AD A 50-1/4 NPT-3/8 TAD.5135.106
TYPE
Type
AD A 50-1/4 NPT-3/8
MATNR
Mat.-Nr.
TAD.5135.106
RNPT
Thread NPT
NPT1/4
R2
Thread R
R3/8
BAR
Working pressure (PN)
400 bar
SW
17 mm
L
20.5 mm
IK1
i1
10.2 mm
IK2
i2
12.5 mm
EK
e
10.8 mm
KG
Weight kg/100
1.870 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices