Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD C 50 - Threaded socket G long
Bill of material
AD C 50-1/8-1/8 TAD.5140.042
TYPE
Type
AD C 50-1/8-1/8
MATNR
Mat.-Nr.
TAD.5140.042
G
Thread G
G1/8
G2
Thread G
G1/8
BAR
Working pressure (PN)
400 bar
L
17.0 mm
D1
14.0 mm
D2
- mm
IK
i
- mm
KG
Weight kg/100
1.150 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices