Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD C 50 - Threaded socket G long
Bill of material
AD C 50-1-1 TAD.5140.414
TYPE
Type
AD C 50-1-1
MATNR
Mat.-Nr.
TAD.5140.414
G
Thread G
G1
G2
Thread G
G1
BAR
Working pressure (PN)
200 bar
L
43.0 mm
D1
40.0 mm
D2
- mm
IK
i
- mm
KG
Weight kg/100
15.250 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices