Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 01D21ET - Metering elbow valve with fine-regulating spindle 1:50, panel mount
Bill of material
SO NV 01D21ET-4 YDD.060.0350
TYPE
Type
SO NV 01D21ET-4
MATNR
Mat.-Nr.
YDD.060.0350
DK
4.00 mm
BAR
Working pressure (PN)
50 bar
G
Thread G
1/8
SW1
12 mm
SW2
10 mm
SW3
12 mm
L1
27.0 mm
L2
27.0 mm
D
20.0 mm
H
40.0 mm
B
10.0 mm
F
18.5 mm
ZK1
20.0 mm
ZK2
20.0 mm
EK
2.5 mm
KKVK
0.12 l/min
KG
Weight kg/100
7.000 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices