Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 61194-D-PTFE METR - Temperature probe union METR with edge seal and with PTFE compression ferrule
Bill of material
SO 61194-1.5-M8x1 YDD.610.0020
TYPE
Type
SO 61194-1.5-M8x1
MATNR
Mat.-Nr.
YDD.610.0020
DK
1.50 mm
MZK
Thread M
M8x1
BAR
Working pressure (PN)
6 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
12 mm
L
23.5 mm
D
12.5 mm
IK
8.0 mm
TK
1.0 mm
KG
Weight kg/100
1.030 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices