Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 61194-D-PTFE - Temperature probe union with edge seal and with PTFE compression ferrule
Bill of material
SO 61194-2-1/4 YDD.610.0042
TYPE
Type
SO 61194-2-1/4
MATNR
Mat.-Nr.
YDD.610.0042
DK
2.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
6 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
19 mm
L
29.0 mm
D
18.5 mm
IK
12.0 mm
TK
SK
1.5 mm
KG
Weight kg/100
2.300 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices