Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331-D - Temperature probe union with edge seal and with stainless steel compression ferrule
Bill of material
SO 6331-3-1/4 -D YDD.610.0501
TYPE
Type
SO 6331-3-1/4 -D
MATNR
Mat.-Nr.
YDD.610.0501
DK
3.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
400 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
19 mm
L
31.0 mm
D
19.5 mm
IK
12.0 mm
TK
1.5 mm
KG
Weight kg/100
2.430 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices