您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
SO 81121 - Male adaptor union
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD模型選擇
{serto/02_messing_cv/so_81121.prj},{NB=SO 81121-10-1/4 038.1101.270},{TYPE=SO 81121-10-1/4},{MATNR=038.1101.270},{DK=10.00},{R=R1/4},{RX=13.157},{BAR=80},{M=M14x1},{SW1=17},{SW2=14},{L=37.5},{IK=8.0},{ZK=19.5},{EK=8.5},{KG=3.630},{NDM=14.000},{P=1.000},{WERKSTOFF=CW617N (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
IK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 81121-4-1/8
038.1101.060
4.00
R1/8
125
M8x1
10
10
27.0
5.0
16.0
3.4
1.410
CW617N (Messing vern.)
SO 81121-4-1/4
038.1101.065
4.00
R1/4
100
M10x1
12
14
34.0
8.0
18.5
3.4
2.930
CW617N (Messing vern.)
SO 81121-6-1/8
038.1101.100
6.00
R1/8
200
M10x1
12
10
28.5
5.0
16.0
4.5
1.690
CW617N (Messing vern.)
SO 81121-6-1/4
038.1101.110
6.00
R1/4
200
M10x1
12
14
34.5
8.0
18.5
4.5
2.820
CW617N (Messing vern.)
SO 81121-6-3/8
038.1101.120
6.00
R3/8
200
M10x1
12
17
34.5
8.0
19.0
4.5
3.390
CW617N (Messing vern.)
SO 81121-8-1/8
038.1101.160
8.00
R1/8
125
M12x1
14
12
30.5
5.0
17.5
6.0
2.260
CW617N (Messing vern.)
SO 81121-8-1/4
038.1101.170
8.00
R1/4
125
M12x1
14
14
35.5
8.0
19.5
6.5
3.110
CW617N (Messing vern.)
SO 81121-8-3/8
038.1101.180
8.00
R3/8
125
M12x1
14
17
36.0
8.0
20.0
6.5
3.730
CW617N (Messing vern.)
SO 81121-8-1/2
038.1101.185
8.00
R1/2
125
M12x1
14
22
41.0
10.0
23.0
6.5
6.040
CW617N (Messing vern.)
SO 81121-10-1/4
038.1101.270
10.00
R1/4
80
M14x1
17
14
37.5
8.0
19.5
8.5
3.630
CW617N (Messing vern.)
SO 81121-10-3/8
038.1101.280
10.00
R3/8
80
M14x1
17
17
38.0
8.0
20.0
8.5
4.830
CW617N (Messing vern.)
SO 81121-10-1/2
038.1101.285
10.00
R1/2
80
M14x1
17
22
43.0
10.0
23.0
8.5
8.040
CW617N (Messing vern.)
SO 81121-12-1/4
038.1101.380
12.00
R1/4
80
M16x1
19
17
39.0
8.0
20.0
8.5
4.820
CW617N (Messing vern.)
SO 81121-12-3/8
038.1101.390
12.00
R3/8
80
M16x1
19
17
39.0
8.0
20.0
10.0
5.110
CW617N (Messing vern.)
SO 81121-12-1/2
038.1101.400
12.00
R1/2
80
M16x1
19
22
44.0
10.0
23.0
10.0
7.760
CW617N (Messing vern.)
SO 81121-15-3/8
038.1101.532
15.00
R3/8
25
M20x1.5
24
22
44.0
8.0
23.5
10.5
8.820
CW617N (Messing vern.)
SO 81121-15-1/2
038.1101.534
15.00
R1/2
25
M20x1.5
24
22
48.0
10.0
25.5
13.0
9.110
CW617N (Messing vern.)
SO 81121-15-3/4
038.1101.536
15.00
R3/4
25
M20x1.5
24
27
49.0
12.0
24.5
13.0
10.650
CW617N (Messing vern.)
SO 81121-18-1/2
038.1101.646
18.00
R1/2
25
M24x1.5
27
24
50.5
10.0
26.5
15.0
10.760
CW617N (Messing vern.)
SO 81121-6,35-1/8
038.1101.135
6.35
R1/8
200
M10x1
12
10
28.5
5.0
16.0
4.5
1.680
CW617N (Messing vern.)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處