您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
SO NV 41A21EB - Elbow regulating valve with male adaptor thread
SERTO
Valves
Valves brass M
Powered by
CAD模型選擇
{serto/12_ventile/01_ventile_messing_m/so_nv_41a21eb.prj},{NB=SO NV 41A21EB-10-1/4 028.1600.270},{TYPE=SO NV 41A21EB-10-1/4},{MATNR=028.1600.270},{DK=10.00},{R=R1/4},{RX=13.157},{BAR=50},{M=M14x1},{NDM=14.000},{P=1.000},{SW1=17},{SW2=19},{L1=25.5},{L2=34.0},{D=36.0},{H=54.0},{ZK1=17.5},{ZK2=24.0},{EK=6.5},{KKVK=15.0},{KG=18.500},{BNDM=20.000},{X1=18.5},{X2=12.0},{X3=12.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[mm]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L1
[mm]
L2
[mm]
D
[mm]
H
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KKVK
[l/min]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO NV 41A21EB-4-1/8
028.1600.060
4.00
R1/8
50
M10x1
12
14
19.0
27.5
26.0
46.0
14.0
20.0
3.4
3.5
9.500
CW617N (brass)
SO NV 41A21EB-5-1/8
028.1600.082
5.00
R1/8
50
M10x1
12
14
19.0
27.5
26.0
46.0
14.0
20.0
4.0
3.5
9.400
CW617N (brass)
SO NV 41A21EB-6-1/8
028.1600.100
6.00
R1/8
50
M10x1
12
14
19.0
27.5
26.0
46.0
14.0
20.0
4.0
3.5
9.400
CW617N (brass)
SO NV 41A21EB-6-1/4
028.1600.110
6.00
R1/4
50
M10x1
12
14
22.0
27.5
26.0
46.0
14.0
20.0
4.0
3.5
10.000
CW617N (brass)
SO NV 41A21EB-8-1/8
028.1600.160
8.00
R1/8
50
M12x1
14
14
20.0
29.0
26.0
46.0
15.0
21.0
4.0
7.5
9.900
CW617N (brass)
SO NV 41A21EB-8-1/4
028.1600.170
8.00
R1/4
50
M12x1
14
14
22.0
29.0
26.0
46.0
14.0
21.0
4.8
7.5
10.600
CW617N (brass)
SO NV 41A21EB-10-1/4
028.1600.270
10.00
R1/4
50
M14x1
17
19
25.5
34.0
36.0
54.0
17.5
24.0
6.5
15.0
18.500
CW617N (brass)
SO NV 41A21EB-12-1/4
028.1600.380
12.00
R1/4
50
M16x1
19
19
25.5
36.0
36.0
54.0
17.5
24.0
8.3
21.5
19.200
CW617N (brass)
SO NV 41A21EB-12-3/8
028.1600.390
12.00
R3/8
50
M16x1
19
19
25.5
36.0
36.0
54.0
17.5
24.0
8.3
21.5
20.000
CW617N (brass)
SO NV 41A21EB-14-1/2
028.1600.504
14.00
R1/2
50
M20x1.5
24
22
31.0
40.0
36.0
66.0
21.0
27.5
10.8
29.0
32.900
CW617N (brass)
SO NV 41A21EB-15-1/2
028.1600.534
15.00
R1/2
50
M20x1.5
24
22
31.0
40.0
36.0
66.0
21.0
27.5
10.8
29.0
32.900
CW617N (brass)
SO NV 41A21EB-6,35-1/8
028.1600.135
6.35
R1/8
50
M10x1
12
14
19.0
27.5
26.0
46.0
14.0
20.0
4.0
3.5
9.400
CW617N (brass)
SO NV 41A21EB-9,52-1/4
028.1600.230
9.52
R1/4
50
M14x1
17
19
25.5
34.0
36.0
54.0
17.5
24.0
6.5
15.0
18.600
CW617N (brass)
SO NV 41A21EB-12,7-1/2
028.1600.434
12.70
R1/2
50
M20x1.5
24
22
31.0
40.0
36.0
66.0
21.0
27.5
10.8
29.0
33.300
CW617N (brass)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處