Fine regulating valve - SO NV 41C21
SERTO
Valves
Valves brass M
Powered by
CAD模型選擇
{serto/12_ventile/01_ventile_messing_m/so_nv_41c21.prj},{NB=SO NV 41C21-12 028.0500.120},{TYPE=SO NV 41C21-12},{MATNR=028.0500.120},{DK=12.00},{BAR=50},{M=M16x1},{NDM=16.000},{P1=1.000},{SW1=19},{SW2=18},{SW3=24},{L=86.5},{D=36.0},{H=56.5},{B=20.5},{BNDM=20.000},{F=14.0},{ZK=62.5},{EK=8.0},{KKVK=18.5},{KG=25.700},{X1=20.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
ZK
[mm]
EK
[mm]
KKVK
[l/min]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO NV 41C21-4
028.0500.040
4.00
50
M10x1
12
14
19
61.0
26.0
47.0
16.5
10.0
46.0
3.4
3.0
10.600
CW617N (brass)
SO NV 41C21-5
028.0500.050
5.00
50
M10x1
12
14
19
61.0
26.0
47.0
16.5
10.0
46.0
4.0
3.0
10.500
CW617N (brass)
SO NV 41C21-6
028.0500.060
6.00
50
M10x1
12
14
19
61.0
26.0
47.0
16.5
10.0
46.5
4.0
3.0
10.500
CW617N (brass)
SO NV 41C21-8
028.0500.080
8.00
50
M12x1
14
14
19
62.5
26.0
47.0
16.5
10.0
46.5
5.0
6.0
11.300
CW617N (brass)
SO NV 41C21-10
028.0500.100
10.00
50
M14x1
17
18
24
75.5
36.0
54.5
20.5
12.0
54.5
6.5
9.0
21.800
CW617N (brass)
SO NV 41C21-12
028.0500.120
12.00
50
M16x1
19
18
24
86.5
36.0
56.5
20.5
14.0
62.5
8.0
18.5
25.700
CW617N (brass)
SO NV 41C21-13
028.0500.130
13.00
50
M20x1.5
24
22
27
92.0
36.0
66.0
24.5
15.0
67.0
10.0
22.5
42.000
CW617N (brass)
SO NV 41C21-14
028.0500.140
14.00
50
M20x1.5
24
22
27
92.0
36.0
66.0
24.5
15.0
67.0
10.0
22.5
41.800
CW617N (brass)
SO NV 41C21-15
028.0500.150
15.00
50
M20x1.5
24
22
27
92.0
36.0
66.0
24.5
15.0
67.0
10.0
22.5
41.200
CW617N (brass)
SO NV 41C21-6,35
028.0500.063
6.35
50
M10x1
12
14
19
61.0
26.0
47.0
16.5
10.0
46.0
4.0
3.0
10.400
CW617N (brass)
SO NV 41C21-9,52
028.0500.095
9.52
50
M14x1
17
18
24
75.5
36.0
54.5
20.5
12.0
54.5
6.5
9.0
21.700
CW617N (brass)
SO NV 41C21-12,7
028.0500.127
12.70
50
M20x1.5
24
22
27
92.0
36.0
66.0
24.5
15.0
67.0
10.0
22.5
42.000
CW617N (brass)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處