您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
SO NV 51A40 - Regulating valve with male adaptor SO 50040
SERTO
Valves
Valves stainless steel
Powered by
CAD模型選擇
{serto/12_ventile/03_ventile_inox/so_nv_51a40.prj},{NB=SO NV 51A40-10-1/4 068.0014.270},{TYPE=SO NV 51A40-10-1/4},{MATNR=068.0014.270},{DK=10.00},{R=R1/4},{RX=13.157},{BAR=64},{M=M14x1},{NDM=14.000},{P=1.000},{SW1=17},{SW2=22},{SW3=22},{SW4=17},{L1=35.0},{L2=37.5},{D=32.0},{H=57.5},{B=14.5},{BX=14.0},{F=21.5},{ZK1=23.5},{ZK2=28.0},{EK=7.0},{KKVK=11.0},{KG=18.790},{XR=12.0},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[mm]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L1
L2
[mm]
L2
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KKVK
[mm]
KG
Weight kg/100
[kg]
XR
Gewindelänge R
[mm]
WERKSTOFF
Material
ⁿ/ₐ
SO NV 51A40-4-1/8
068.0014.060
4.00
R1/8
100
M10x1
12
14
14
25.0
27.0
20.0
41.0
10.0
14.5
17.0
20.5
3.5
2.5
6.850
8.0
1.4571 (inox)
SO NV 51A40-4-1/4
068.0014.065
4.00
R1/4
100
M10x1
12
14
14
25.0
31.0
20.0
41.0
10.0
14.5
17.0
21.5
3.5
2.5
7.820
12.0
1.4571 (inox)
SO NV 51A40-5-1/8
068.0014.082
5.00
R1/8
100
M10x1
12
14
14
25.0
27.0
20.0
41.0
10.0
14.5
17.0
20.5
3.5
2.5
6.750
8.0
1.4571 (inox)
SO NV 51A40-5-1/4
068.0014.084
5.00
R1/4
100
M10x1
12
14
14
25.0
31.0
20.0
41.0
10.0
14.5
17.0
21.5
3.5
2.5
7.720
12.0
1.4571 (inox)
SO NV 51A40-6-1/8
068.0014.100
6.00
R1/8
100
M10x1
12
14
14
25.0
27.0
20.0
41.0
10.0
14.5
17.0
20.5
3.5
2.5
7.420
8.0
1.4571 (inox)
SO NV 51A40-6-1/4
068.0014.110
6.00
R1/4
100
M10x1
12
14
14
25.0
31.0
20.0
41.0
10.0
14.5
17.0
21.5
3.5
2.5
7.420
12.0
1.4571 (inox)
SO NV 51A40-8-1/8
068.0014.160
8.00
R1/8
100
M12x1
14
14
14
27.0
28.5
20.0
41.0
10.0
14.5
18.5
22.0
3.5
3.5
8.130
8.0
1.4571 (inox)
SO NV 51A40-8-1/4
068.0014.170
8.00
R1/4
100
M12x1
14
14
14
27.0
32.5
20.0
41.0
10.0
14.5
18.5
23.0
3.5
3.5
8.600
12.0
1.4571 (inox)
SO NV 51A40-8-3/8
068.0014.180
8.00
R3/8
100
M12x1
14
14
14
27.0
32.5
20.0
41.0
10.0
14.5
18.5
22.5
3.5
3.5
9.950
12.0
1.4571 (inox)
SO NV 51A40-8-1/2
068.0014.185
8.00
R1/2
100
M12x1
14
14
14
27.0
36.5
20.0
41.0
10.0
14.5
18.5
23.5
3.5
3.5
10.850
16.0
1.4571 (inox)
SO NV 51A40-10-1/4
068.0014.270
10.00
R1/4
64
M14x1
17
22
22
35.0
37.5
32.0
57.5
14.5
21.5
23.5
28.0
7.0
11.0
18.790
12.0
1.4571 (inox)
SO NV 51A40-10-3/8
068.0014.280
10.00
R3/8
64
M14x1
17
22
22
35.0
37.5
32.0
57.5
14.5
21.5
23.5
27.5
7.0
11.0
19.500
12.0
1.4571 (inox)
SO NV 51A40-10-1/2
068.0014.285
10.00
R1/2
64
M14x1
17
22
22
35.0
38.5
32.0
57.5
14.5
21.5
23.5
25.5
7.0
11.0
21.850
16.0
1.4571 (inox)
SO NV 51A40-12-1/4
068.0014.380
12.00
R1/4
64
M16x1
19
22
22
36.0
38.5
32.0
57.5
14.5
21.5
23.5
29.0
7.0
12.0
19.760
12.0
1.4571 (inox)
SO NV 51A40-12-3/8
068.0014.390
12.00
R3/8
64
M16x1
19
22
22
36.0
37.5
32.0
57.5
14.5
21.5
23.5
27.5
7.0
12.0
20.010
12.0
1.4571 (inox)
SO NV 51A40-12-1/2
068.0014.400
12.00
R1/2
64
M16x1
19
22
22
36.0
41.5
32.0
57.5
14.5
21.5
23.5
28.5
7.0
12.0
22.620
16.0
1.4571 (inox)
SO NV 51A40-15-1/2
068.0014.534
15.00
R1/2
64
M20x1.5
24
24
22
39.5
43.5
32.0
57.5
14.5
22.0
26.0
30.5
7.0
13.0
29.460
16.0
1.4571 (inox)
SO NV 51A40-6,35-1/8
068.0014.135
6.35
R1/8
100
M10x1
12
14
14
25.0
27.0
20.0
41.0
10.0
14.5
17.0
20.5
3.5
2.5
6.470
8.0
1.4571 (inox)
SO NV 51A40-6,35-1/4
068.0014.140
6.35
R1/4
100
M10x1
12
14
14
25.0
31.0
20.0
41.0
10.0
14.5
17.0
21.0
3.5
2.5
7.440
12.0
1.4571 (inox)
SO NV 51A40-9,52-1/4
068.0014.230
9.52
R1/4
64
M14x1
17
22
22
34.5
37.5
32.0
57.5
14.5
21.5
23.5
27.5
7.0
11.0
18.660
12.0
1.4571 (inox)
SO NV 51A40-9,52-3/8
068.0014.235
9.52
R3/8
64
M14x1
17
22
22
34.5
37.5
32.0
57.5
14.5
21.5
23.5
27.5
7.0
11.0
19.370
12.0
1.4571 (inox)
SO NV 51A40-9,52-1/2
068.0014.240
9.52
R1/2
64
M14x1
17
22
22
34.5
38.5
32.0
57.5
14.5
21.5
23.5
25.5
7.0
11.0
21.700
16.0
1.4571 (inox)
SO NV 51A40-12,7-1/2
068.0014.434
12.70
R1/2
64
M20x1.5
24
24
22
39.5
43.5
32.0
57.5
14.5
22.0
26.0
30.5
7.0
13.0
28.070
16.0
1.4571 (inox)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處