您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
AD A 50 NPT-NPT - Male adaptor NPT-NPT
SERTO
Adaptors
Adaptors stainless steel
Powered by
CAD模型選擇
{serto/17_adapter/04_adapter_inox/ad_a_50_npt_npt.prj},{NB=AD A 50-3/8 NPT -1/2 NPT TAD.5131.168},{TYPE=AD A 50-3/8 NPT -1/2 NPT},{MATNR=TAD.5131.168},{RNPT=NPT3/8},{RNPTX=17.145},{RNPT2=NPT1/2},{RNPT2X=21.336},{BAR=400},{SW=22},{L=25.5},{IK1=10.3},{IK2=17.5},{EK=13.9},{KG=3.980},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
RNPT
Thread NPT
ⁿ/ₐ
RNPT2
Thread NPT
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK1
i1
[mm]
IK2
i2
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD A 50-1/8 NPT -1/4 NPT
TAD.5131.044
NPT1/8
NPT1/4
400
14
18.5
6.7
12.5
8.4
1.280
1.4571 (inox)
AD A 50-1/8 NPT -3/8 NPT
TAD.5131.046
NPT1/8
NPT3/8
400
17
20.5
6.7
12.5
8.4
2.660
1.4571 (inox)
AD A 50-1/4 NPT -1/8 NPT
TAD.5121.102
NPT1/4
NPT1/8
400
17
26.0
10.2
9.5
6.0
2.150
1.4571 (inox)
AD A 50-1/4 NPT -3/8 NPT
TAD.5131.106
NPT1/4
NPT3/8
400
17
20.5
10.2
12.5
10.8
2.070
1.4571 (inox)
AD A 50-1/4 NPT -1/2 NPT
TAD.5131.108
NPT1/4
NPT1/2
400
22
25.5
10.2
17.5
10.8
5.150
1.4571 (inox)
AD A 50-3/8 NPT -1/4 NPT
TAD.5121.164
NPT3/8
NPT1/4
400
22
30.0
10.3
12.5
8.0
3.920
1.4571 (inox)
AD A 50-3/8 NPT -1/2 NPT
TAD.5131.168
NPT3/8
NPT1/2
400
22
25.5
10.3
17.5
13.9
3.980
1.4571 (inox)
AD A 50-1/2 NPT -1/4 NPT
TAD.5121.224
NPT1/2
NPT1/4
400
27
35.0
13.5
12.5
8.0
7.505
1.4571 (inox)
AD A 50-1/2 NPT -3/8 NPT
TAD.5121.226
NPT1/2
NPT3/8
400
27
35.0
13.5
12.5
10.5
8.030
1.4571 (inox)
AD A 50-1/2 NPT -3/4 NPT
TAD.5131.232
NPT1/2
NPT3/4
400
27
29.0
13.5
19.0
17.7
6.820
1.4571 (inox)
AD A 50-1/2 NPT -1 NPT
TAD.5131.236
NPT1/2
NPT1
200
36
31.0
13.5
21.0
17.7
15.780
1.4571 (inox)
AD A 50-3/4 NPT -1/2 NPT
TAD.5121.288
NPT3/4
NPT1/2
400
32
43.0
13.8
17.5
13.0
12.030
1.4571 (inox)
AD A 50-3/4 NPT -1 NPT
TAD.5131.296
NPT3/4
NPT1
200
36
31.0
13.8
21.0
22.5
11.920
1.4571 (inox)
AD A 50-1 NPT -1/2 NPT
TAD.5121.408
NPT1
NPT1/2
200
36
48.0
17.4
17.5
13.0
14.540
1.4571 (inox)
AD A 50-1 NPT -3/4 NPT
TAD.5121.412
NPT1
NPT3/4
200
36
48.0
17.4
19.0
21.0
13.110
1.4571 (inox)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處