AD HSP 50 - Screw plug G locked with Allen key
SERTO
Adaptors
Adaptors stainless steel
Powered by
CAD模型選擇
{serto/17_adapter/04_adapter_inox/ad_hsp_50.prj},{NB=AD HSP 50-3/8 TAD.5070.060},{TYPE=AD HSP 50-3/8},{MATNR=TAD.5070.060},{G=G3/8},{GX=16.662},{BAR=400},{SW=8},{L=15.0},{D=22.0},{IK=12.0},{KG=2.320},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
D
[mm]
IK
i
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD HSP 50-1/8
TAD.5070.020
G1/8
400
5
11.0
14.0
8.0
0.650
1.4571 (inox)
AD HSP 50-1/4
TAD.5070.040
G1/4
400
6
15.0
18.0
12.0
1.470
1.4571 (inox)
AD HSP 50-3/8
TAD.5070.060
G3/8
400
8
15.0
22.0
12.0
2.320
1.4571 (inox)
AD HSP 50-1/2
TAD.5070.080
G1/2
400
10
18.0
26.0
14.0
4.350
1.4571 (inox)
AD HSP 50-3/4
TAD.5070.120
G3/4
200
12
20.0
32.0
16.0
7.700
1.4571 (inox)
AD HSP 50-1
TAD.5070.160
G1
200
17
21.0
39.0
16.0
12.000
1.4571 (inox)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處