SO 6090 - Elbow union
SERTO
Steel - unions
Powered by
CAD模型選擇
{serto/08_stahl/so_6090.prj},{NB=SO 6090-15 218.2000.150},{TYPE=SO 6090-15},{MATNR=218.2000.150},{DK=15.00},{BAR=200},{M=M22x1.5},{NDM=22.000},{P=1.500},{SW1=27},{SW2=19},{L=42.0},{ZK=29.0},{EK=11.0},{KG=21.500},{WERKSTOFF=1.0718/1.1141 (Stahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 6090-6
218.2000.060
6.00
400
M12x1.5
14
12
28.0
20.0
5.0
4.000
1.0718/1.1141 (steel)
SO 6090-8
218.2000.080
8.00
300
M14x1.5
17
12
30.0
22.0
6.0
6.200
1.0718/1.1141 (steel)
SO 6090-10
218.2000.100
10.00
250
M16x1.5
19
14
33.0
23.0
7.0
9.000
1.0718/1.1141 (steel)
SO 6090-12
218.2000.120
12.00
250
M18x1.5
22
17
37.0
25.0
9.0
12.700
1.0718/1.1141 (steel)
SO 6090-14
218.2000.140
14.00
250
M22x1.5
27
19
42.0
29.0
11.0
21.500
1.0718/1.1141 (steel)
SO 6090-15
218.2000.150
15.00
200
M22x1.5
27
19
42.0
29.0
11.0
21.500
1.0718/1.1141 (steel)
SO 6090-16
218.2000.160
16.00
200
M24x1.5
30
22
46.0
31.0
12.0
28.200
1.0718/1.1141 (steel)
SO 6090-18
218.2000.180
18.00
200
M26x1.5
32
24
48.0
32.0
14.0
32.400
1.0718/1.1141 (steel)
SO 6090-20
218.2000.200
20.00
200
M26x1.5
32
24
50.0
32.5
14.0
33.800
1.0718/1.1141 (steel)
SO 6090-22
218.2000.220
22.00
160
M30x2
36
27
51.0
37.0
18.0
42.400
1.0718/1.1141 (steel)
SO 6090-25
218.2000.250
25.00
160
M33x2
41
30
57.0
40.0
20.0
61.500
1.0718/1.1141 (steel)
SO 6090-28
218.2000.280
28.00
160
M36x2
41
36
56.0
40.0
24.0
58.800
1.0718/1.1141 (steel)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處