SO 6374 - Union nut
SERTO
Steel - unions
Powered by
CAD模型選擇
{serto/08_stahl/so_6374.prj},{NB=SO 6374-15 216.0200.150},{TYPE=SO 6374-15},{MATNR=216.0200.150},{DK=15.00},{BAR=200},{M=M22x1.5},{NDM=22.000},{P=1.500},{SW=27},{L=22.0},{KG=5.900},{WERKSTOFF=SAE 1012 (Stahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW
[mm]
L
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 6374-6
216.0205.060
6.00
400
M12x1.5
14
16.0
0.950
SAE 1012 (steel)
SO 6374-8
216.0205.080
8.00
300
M14x1.5
17
16.0
1.500
SAE 1012 (steel)
SO 6374-10
216.0205.100
10.00
250
M16x1.5
19
18.0
2.400
SAE 1012 (steel)
SO 6374-12
216.0205.120
12.00
250
M18x1.5
22
20.0
3.500
SAE 1012 (steel)
SO 6374-14
216.0205.140
14.00
250
M22x1.5
27
22.0
5.900
SAE 1012 (steel)
SO 6374-15
216.0200.150
15.00
200
M22x1.5
27
22.0
5.900
SAE 1012 (steel)
SO 6374-16
216.0200.160
16.00
200
M24x1.5
30
23.0
8.100
SAE 1012 (steel)
SO 6374-18
216.0205.180
18.00
200
M26x1.5
32
25.0
9.200
SAE 1012 (steel)
SO 6374-20
216.0200.200
20.00
200
M26x1.5
32
26.0
9.200
SAE 1012 (steel)
SO 6374-22
216.0205.220
22.00
160
M30x2
36
26.0
11.500
SAE 1012 (steel)
SO 6374-25
216.0205.250
25.00
160
M33x2
41
30.0
17.700
SAE 1012 (steel)
SO 6374-28
216.0205.280
28.00
160
M36x2
41
27.0
12.700
SAE 1012 (steel)
SO 6374-30
216.0204.300
30.00
160
M39x2
46
33.0
21.400
1.0503 (steel)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處