您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
SO CV 43A30 - Taper seat non-return valve with female adaptor SO 40030
SERTO
Valves
Valves brass M
Powered by
CAD模型選擇
{serto/12_ventile/01_ventile_messing_m/so_cv_43a30.prj},{NB=SO CV 43A30-8-3/8 028.3300.180},{TYPE=SO CV 43A30-8-3/8},{MATNR=028.3300.180},{DK=8.00},{G=G3/8},{GX=16.662},{BAR=100},{M=M12x1},{NDM=12.000},{P=1.000},{SW1=14},{SW2=14},{SW3=17},{SW4=22},{L=67.5},{IK=12.0},{ZK=47.5},{EK=5.8},{KG=8.400},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
L
[mm]
IK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO CV 43A30-4-1/4
028.3300.065
4.00
G1/4
100
M10x1
12
12
14
17
60.0
11.0
41.5
3.4
5.080
CW617N (brass)
SO CV 43A30-6-1/8
028.3300.100
6.00
G1/8
100
M10x1
12
12
14
14
59.0
10.0
41.5
3.8
4.110
CW617N (brass)
SO CV 43A30-6-1/4
028.3300.110
6.00
G1/4
100
M10x1
12
12
14
17
60.0
11.0
41.5
3.8
4.970
CW617N (brass)
SO CV 43A30-6-3/8
028.3300.120
6.00
G3/8
100
M10x1
12
12
14
22
61.0
12.0
41.5
3.8
7.240
CW617N (brass)
SO CV 43A30-8-1/8
028.3300.160
8.00
G1/8
100
M12x1
14
14
17
17
65.5
10.0
47.5
5.8
6.410
CW617N (brass)
SO CV 43A30-8-1/4
028.3300.170
8.00
G1/4
100
M12x1
14
14
17
17
67.5
11.0
48.5
5.8
6.160
CW617N (brass)
SO CV 43A30-8-3/8
028.3300.180
8.00
G3/8
100
M12x1
14
14
17
22
67.5
12.0
47.5
5.8
8.400
CW617N (brass)
SO CV 43A30-10-1/4
028.3300.270
10.00
G1/4
64
M14x1
17
19
22
17
74.5
11.0
53.5
7.5
8.530
CW617N (brass)
SO CV 43A30-10-3/8
028.3300.280
10.00
G3/8
64
M14x1
17
19
22
22
76.5
12.0
54.5
7.5
11.200
CW617N (brass)
SO CV 43A30-12-3/8
028.3300.390
12.00
G3/8
50
M20x1.5
24
24
27
24
86.5
12.0
61.0
10.0
17.780
CW617N (brass)
SO CV 43A30-12-1/2
028.3300.400
12.00
G1/2
50
M20x1.5
24
24
27
27
87.5
14.0
61.0
10.0
19.810
CW617N (brass)
SO CV 43A30-12-3/4
028.3300.405
12.00
G3/4
50
M20x1.5
24
24
27
32
90.5
17.0
61.0
10.0
23.660
CW617N (brass)
SO CV 43A30-14-1/2
028.3300.504
14.00
G1/2
50
M20x1.5
24
24
27
27
87.5
14.0
61.0
11.0
19.590
CW617N (brass)
SO CV 43A30-15-1/2
028.3300.534
15.00
G1/2
50
M20x1.5
24
24
27
27
87.5
14.0
61.0
11.0
19.270
CW617N (brass)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處