SO NV 22A21E - Elbow regulating valve
SERTO
Valves
Valves PVDF
Powered by
CAD模型選擇
{serto/12_ventile/06_ventile_pvdf/so_nv_22a21e.prj},{NB=SO NV 22A21E-8 148.1410.080},{TYPE=SO NV 22A21E-8},{MATNR=148.1410.080},{DK=8.00},{BAR=10},{M=M12x1},{NDM=12.000},{P=1.000},{SW1=14},{SW2=11},{SW3=17},{L1=28.5},{L2=28.5},{D=21.5},{H=38.0},{B=12.5},{BNDM=12.000},{F=13.5},{Y=max. 3},{YX=3.000},{ZK1=15.0},{ZK2=15.0},{EK=3.5},{KKVK=5.3},{KG=2.300},{WERKSTOFF=PVDF}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L1
[mm]
L2
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
Y
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KKVK
[l/min]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO NV 22A21E-6
148.1410.060
6.00
10
M10x1
12
10
17
26.0
26.0
21.5
38.0
12.5
13.5
max. 3
14.0
14.0
3.5
2.7
2.000
PVDF
SO NV 22A21E-8
148.1410.080
8.00
10
M12x1
14
11
17
28.5
28.5
21.5
38.0
12.5
13.5
max. 3
15.0
15.0
3.5
5.3
2.300
PVDF
SO NV 22A21E-10
148.1410.100
10.00
10
M14x1
17
14
24
30.5
32.0
29.5
54.0
18.5
18.0
max. 8
16.0
17.5
7.0
14.7
5.000
PVDF
SO NV 22A21E-12
148.1410.120
12.00
10
M16x1
19
16
24
34.0
35.5
29.5
53.0
18.5
18.0
max. 8
16.0
17.5
7.0
22.3
5.600
PVDF
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處