SO NV 32A21 - Regulating valve
SERTO
Valves
Valves PA
Powered by
CAD模型選擇
{serto/12_ventile/07_ventile_pa/so_nv_32a21.prj},{NB=SO NV 32A21-8 138.1010.080},{TYPE=SO NV 32A21-8},{MATNR=138.1010.080},{DK=8.00},{BAR=10},{M=M12x1},{NDM=12.000},{P=1.000},{SW1=14},{SW2=11},{SW3=17},{L=56.0},{D=21.5},{H=42.5},{B=12.5},{BNDM=12.000},{F=18.0},{Y=max. 3},{YX=3.000},{ZK=29.0},{EK=3.5},{KKVK=3.3},{KG=1.800},{WERKSTOFF=PA 6.6}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
Y
[mm]
ZK
[mm]
EK
[mm]
KKVK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO NV 32A21-6
138.1010.060
6.00
10
M10x1
12
10
17
51.0
21.5
42.5
12.5
18.0
max. 3
28.0
3.5
2.2
1.500
PA 6.6
SO NV 32A21-8
138.1010.080
8.00
10
M12x1
14
11
17
56.0
21.5
42.5
12.5
18.0
max. 3
29.0
3.5
3.3
1.800
PA 6.6
SO NV 32A21-10
138.1010.100
10.00
10
M14x1
17
14
24
61.0
29.5
61.5
18.5
26.0
max. 8
32.0
7.0
10.0
4.000
PA 6.6
SO NV 32A21-12
138.1010.120
12.00
10
M16x1
19
16
24
68.0
29.5
61.5
18.5
26.0
max. 8
32.0
7.0
12.1
4.500
PA 6.6
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處