您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
SO NV 41A21E - Elbow regulating valve
SERTO
Valves
Valves brass M
Powered by
CAD模型選擇
{serto/12_ventile/01_ventile_messing_m/so_nv_41a21e.prj},{NB=SO NV 41A21E-10 028.1500.100},{TYPE=SO NV 41A21E-10},{MATNR=028.1500.100},{DK=10.00},{BAR=50},{M=M14x1},{NDM=14.000},{P=1.000},{SW1=17},{SW2=19},{SW3=24},{L1=35.0},{L2=35.0},{D=36.0},{H=45.0},{B=20.5},{BNDM=20.000},{F=12.0},{ZK1=24.0},{ZK2=24.0},{EK=6.5},{KKVK=15.0},{KG=20.500},{X1=18.5},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[mm]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L1
[mm]
L2
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KKVK
[l/min]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO NV 41A21E-4
028.1500.040
4.00
50
M10x1
12
14
19
27.5
27.5
26.0
41.0
16.5
10.0
20.0
20.0
3.4
3.5
10.500
CW617N (brass)
SO NV 41A21E-5
028.1500.050
5.00
50
M10x1
12
14
19
27.5
27.5
26.0
41.0
16.5
10.0
20.0
20.0
4.0
3.5
10.400
CW617N (brass)
SO NV 41A21E-6
028.1500.060
6.00
50
M10x1
12
14
19
27.5
27.5
26.0
41.0
16.5
10.0
20.0
20.0
4.0
3.5
10.300
CW617N (brass)
SO NV 41A21E-8
028.1500.080
8.00
50
M12x1
14
14
19
29.0
29.0
26.0
41.0
16.5
10.0
21.0
21.0
4.8
7.5
11.400
CW617N (brass)
SO NV 41A21E-10
028.1500.100
10.00
50
M14x1
17
19
24
35.0
35.0
36.0
45.0
20.5
12.0
24.0
24.0
6.5
15.0
20.500
CW617N (brass)
SO NV 41A21E-12
028.1500.120
12.00
50
M16x1
19
19
24
36.5
36.5
36.0
45.0
20.5
12.0
24.0
24.0
8.3
21.5
22.100
CW617N (brass)
SO NV 41A21E-14
028.1500.140
14.00
50
M20x1.5
24
22
27
40.0
40.0
36.0
53.0
24.5
15.0
27.0
27.0
8.3
29.0
36.600
CW617N (brass)
SO NV 41A21E-15
028.1500.150
15.00
50
M20x1.5
24
22
27
40.0
40.0
36.0
53.0
24.5
15.0
27.0
27.0
10.8
29.0
36.300
CW617N (brass)
SO NV 41A21E-6,35
028.1500.063
6.35
50
M10x1
12
14
19
27.5
27.5
26.0
41.0
16.5
10.0
20.0
20.0
4.0
3.5
10.300
CW617N (brass)
SO NV 41A21E-9,52
028.1500.095
9.52
50
M14x1
17
19
24
35.0
35.0
36.0
45.0
20.5
12.0
24.0
24.0
6.5
15.0
20.600
CW617N (brass)
SO NV 41A21E-12,7
028.1500.127
12.70
50
M20x1.5
24
22
27
40.0
40.0
36.0
53.0
24.5
15.0
27.0
27.0
10.8
29.0
37.100
CW617N (brass)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處