SO NV 51A00 - Regulating valve with female thread
SERTO
Valves
Valves stainless steel
Powered by
CAD模型選擇
{serto/12_ventile/03_ventile_inox/so_nv_51a00.prj},{NB=SO NV 51A00-1/8 068.0001.020},{TYPE=SO NV 51A00-1/8},{MATNR=068.0001.020},{G=G1/8},{GX=9.728},{BAR=100},{SW1=14},{SW2=14},{L=32.0},{D=20.0},{H=41.0},{B=10.0},{BX=9},{F=14.5},{IK=8.5},{ZK=15.0},{EK=3.5},{KKVK=2.5},{KG=4.900},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW1
[mm]
SW2
[mm]
L
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
IK
[mm]
ZK
[mm]
EK
[mm]
KKVK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO NV 51A00-1/8
068.0001.020
G1/8
100
14
14
32.0
20.0
41.0
10.0
14.5
8.5
15.0
3.5
2.5
4.900
1.4571 (inox)
SO NV 51A00-1/4
068.0001.040
G1/4
100
22
14
34.0
20.0
43.0
10.0
16.5
9.5
15.0
3.5
2.5
7.800
1.4571 (inox)
SO NV 51A00-3/8
068.0001.060
G3/8
64
24
22
46.0
32.0
58.0
14.5
22.5
10.0
26.0
7.0
11.0
17.200
1.4571 (inox)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處