SO NV 51A21 - Regulating valve
SERTO
Valves
Valves stainless steel
Powered by
CAD模型選擇
{serto/12_ventile/03_ventile_inox/so_nv_51a21.prj},{NB=SO NV 51A21-12 068.0011.120},{TYPE=SO NV 51A21-12},{MATNR=068.0011.120},{DK=12.00},{BAR=64},{M=M16x1},{NDM=16.000},{P=1.000},{SW1=19},{SW2=22},{SW3=22},{L=72.0},{D=32.0},{H=57.5},{B=14.5},{BX=14.0},{F=21.5},{ZK=47.5},{EK=7.0},{KKVK=12.0},{KG=20.000},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
ZK
[mm]
EK
[mm]
KKVK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO NV 51A21-4
068.0011.040
4.00
100
M10x1
12
14
14
50.0
20.0
41.0
10.0
14.5
34.0
3.5
2.5
6.900
1.4571 (inox)
SO NV 51A21-5
068.0011.050
5.00
100
M10x1
12
14
14
50.0
20.0
41.0
10.0
14.5
34.0
3.5
2.5
6.800
1.4571 (inox)
SO NV 51A21-6
068.0011.060
6.00
100
M10x1
12
14
14
50.0
20.0
41.0
10.0
14.5
34.0
3.5
2.5
6.500
1.4571 (inox)
SO NV 51A21-8
068.0011.080
8.00
100
M12x1
14
14
14
54.0
20.0
41.0
10.0
14.5
37.5
3.5
3.5
8.200
1.4571 (inox)
SO NV 51A21-10
068.0011.100
10.00
64
M14x1
17
22
22
70.0
32.0
57.5
14.5
21.5
47.5
7.0
11.0
19.000
1.4571 (inox)
SO NV 51A21-12
068.0011.120
12.00
64
M16x1
19
22
22
72.0
32.0
57.5
14.5
21.5
47.5
7.0
12.0
20.000
1.4571 (inox)
SO NV 51A21-14
068.0011.140
14.00
64
M20x1.5
24
24
22
80.0
32.0
57.5
14.5
22.0
52.0
7.0
13.0
30.000
1.4571 (inox)
SO NV 51A21-15
068.0011.150
15.00
64
M20x1.5
24
24
22
79.0
32.0
57.5
14.5
22.0
51.5
7.0
13.0
29.500
1.4571 (inox)
SO NV 51A21-6,35
068.0011.063
6.35
100
M10x1
12
14
14
50.5
20.0
41.0
10.0
14.5
34.5
3.5
2.5
6.500
1.4571 (inox)
SO NV 51A21-9,52
068.0011.095
9.52
64
M14x1
17
22
22
69.0
32.0
57.5
14.5
21.5
47.5
7.0
11.0
18.900
1.4571 (inox)
SO NV 51A21-12,7
068.0011.127
12.70
64
M20x1.5
24
24
22
79.0
32.0
57.5
14.5
22.0
52.0
7.0
13.0
29.100
1.4571 (inox)
SO NV 51A21-13,5
068.0011.135
13.50
64
M20x1.5
24
24
22
85.0
32.0
57.5
14.5
22.0
52.0
7.0
13.0
30.000
1.4571 (inox)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處