Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20020 - Union nut knurled
Bill of material
SO 20020-16 126.0100.160
TYPE
Type
SO 20020-16
MATNR
Mat.-Nr.
126.0100.160
DK
d
16.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M22x1.5
SW
24 mm
L
25.0 mm
D
27.5 mm
KG
Weight kg/100
1.166 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices